??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22390.0034 Ball Lock Pin
HELP_VARIABLE
Company
Halder
Description
EH 22390. - Ball Lock Pins, self-locking, with standard handle, titanium
Bill of material
22390.0034 Ball Lock Pin
BESTNR
Ref. No.
22390.0034
D1
-0.04/-0.08
8 mm
L1
+0.6
20 mm
D2
9.6 mm
D3
14 mm
L2
±1
8.2 mm
L3
33.1 mm
H11
Locating hole H11
8
SG
Shearing resistance, double min.
43 kN
TEMP
Temperatur max.
400 °C
G
Weight
19 g
Embedded user actions